FVRCON
1
’.Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FVREN | FVRRDY | TSEN | TSRNG | ADFVR[1:0] | |||||
Access | R/W | R | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Fixed Voltage Reference Enable bit
Value | Description |
---|---|
1 | Fixed Voltage Reference is enabled |
0 | Fixed Voltage Reference is disabled |
Fixed Voltage Reference Ready Status bit (2)
Value | Description |
---|---|
1 | Fixed Voltage Reference output is ready for use |
0 | Fixed Voltage Reference output is not ready or not enabled |
Temperature Indicator Enable
Value | Description |
---|---|
1 | Temperature Indicator is enabled |
0 | Temperature Indicator is disabled |
Temperature Indicator Range Selection
Value | Description |
---|---|
1 | VOUT = 3VT (High Range) |
0 | VOUT = 2VT (Low Range) |