DMAnDCNT

DMAnDCNT

DMA Destination Count Register
Notes: The individual bytes in this multibyte register can be accessed with the following register names.
  1. 1.DMAnDCNTH: Accesses the high byte [15:8].
  2. 2.DMAnDCNTL: Access the low byte Destination Message Size bits [7:0].
0x042 16        

DMAnDCNT

Bit  15 14 13 12 11 10 9 8  
          DCNT[11:8]  
Access          R/W R/W R/W R/W  
Reset          0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  DCNT[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 11:0 – DCNT[11:0]: Current Destination Byte Count

Current Destination Byte Count