I3CxFEAT

I3CxFEAT

Features

Notes:
  1. 1.This is a hard-coded read-only bit. This Target module does not support HDR DDR mode, so the HDRCAP bit will always read ‘0’.
  2. 2.This is a hard-coded read-only bit. This Target module supports Hot-Join request, so the HJCAP bit will always read ‘1’.
0x098, 0x0C9 8     1index x

I3CxFEAT

Bit  7 6 5 4 3 2 1 0  
              HDRCAP HJCAP  
Access              R R  
Reset              0 1  

Bit 1 – HDRCAP: High Data Rate Capable(1)

High Data Rate Capable(1)

ValueDescription
1 Device is capable of operating in HDR-DDR mode
0 Device is not capable of operating in HDR-DDR mode (Always selected)

Bit 0 – HJCAP: Hot-Join Capable(2)

Hot-Join Capable(2)

ValueDescription
1 Device is capable of issuing a Hot-Join Request (Always selected)
0 Device is not capable of issuing a Hot-Join Request