HLVDCON1

HLVDCON1

Low-Voltage Detect Control Register 1
  0x203 8  

HLVDCON1

Bit  7 6 5 4 3 2 1 0  
          SEL[3:0]  
Access          R/W R/W R/W R/W  
Reset          0 0 0 0  

Bits 3:0 – SEL[3:0]: High/Low-Voltage Detection Limit Selection

High/Low-Voltage Detection Limit Selection

Refer to the “High/Low Voltage Detect Characteristic” table in the “Electrical Specification” chapter for more details about the voltage detection limit selection.