Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x030E |
Reserved | |||||||||
0x030F | RB5I2C | 7:0 | SLEW[1:0] | PU[1:0] | TH[1:0] | |||||
0x0310 | RB6I2C | 7:0 | SLEW[1:0] | PU[1:0] | TH[1:0] | |||||
0x0311 |
Reserved | |||||||||
0x0312 | RC0I2C | 7:0 | SLEW[1:0] | PU[1:0] | TH[1:0] | |||||
0x0313 | RC1I2C | 7:0 | SLEW[1:0] | PU[1:0] | TH[1:0] | |||||
0x0314 |
Reserved | |||||||||
0x0315 | RC4I2C | 7:0 | SLEW[1:0] | PU[1:0] | TH[1:0] | |||||
0x0316 | RC5I2C | 7:0 | SLEW[1:0] | PU[1:0] | TH[1:0] | |||||
0x0317 ... 0x0415 |
Reserved | |||||||||
0x0416 | ANSELA | 7:0 | ANSELA5 | ANSELA4 | ANSELA3 | ANSELA2 | ANSELA1 | ANSELA0 | ||
0x0417 | WPUA | 7:0 | WPUA5 | WPUA4 | WPUA3 | WPUA2 | WPUA1 | WPUA0 | ||
0x0418 | ODCONA | 7:0 | ODCA5 | ODCA4 | ODCA2 | ODCA1 | ODCA0 | |||
0x0419 | SLRCONA | 7:0 | SLRA5 | SLRA4 | SLRA2 | SLRA1 | SLRA0 | |||
0x041A | INLVLA | 7:0 | INLVLA5 | INLVLA4 | INLVLA3 | INLVLA2 | INLVLA1 | INLVLA0 | ||
0x041B ... 0x041F |
Reserved | |||||||||
0x0420 | ANSELB | 7:0 | ANSELB7 | ANSELB6 | ANSELB5 | ANSELB4 | ||||
0x0421 | WPUB | 7:0 | WPUB7 | WPUB6 | WPUB5 | WPUB4 | ||||
0x0422 | ODCONB | 7:0 | ODCB7 | ODCB6 | ODCB5 | ODCB4 | ||||
0x0423 | SLRCONB | 7:0 | SLRB7 | SLRB6 | SLRB5 | SLRB4 | ||||
0x0424 | INLVLB | 7:0 | INLVLB7 | INLVLB6 | INLVLB5 | INLVLB4 | ||||
0x0425 ... 0x0429 |
Reserved | |||||||||
0x042A | ANSELC | 7:0 | ANSELC7 | ANSELC6 | ANSELC5 | ANSELC4 | ANSELC3 | ANSELC2 | ANSELC1 | ANSELC0 |
0x042B | WPUC | 7:0 | WPUC7 | WPUC6 | WPUC5 | WPUC4 | WPUC3 | WPUC2 | WPUC1 | WPUC0 |
0x042C | ODCONC | 7:0 | ODCC7 | ODCC6 | ODCC5 | ODCC4 | ODCC3 | ODCC2 | ODCC1 | ODCC0 |
0x042D | SLRCONC | 7:0 | SLRC7 | SLRC6 | SLRC5 | SLRC4 | SLRC3 | SLRC2 | SLRC1 | SLRC0 |
0x042E | INLVLC | 7:0 | INLVLC7 | INLVLC6 | INLVLC5 | INLVLC4 | INLVLC3 | INLVLC2 | INLVLC1 | INLVLC0 |
0x042F ... 0x0486 |
Reserved | |||||||||
0x0487 | PORTA | 7:0 | RA5 | RA4 | RA3 | RA2 | RA1 | RA0 | ||
0x0488 | PORTB | 7:0 | RB7 | RB6 | RB5 | RB4 | ||||
0x0489 | PORTC | 7:0 | RC7 | RC6 | RC5 | RC4 | RC3 | RC2 | RC1 | RC0 |
0x048A ... 0x048C |
Reserved | |||||||||
0x048D | TRISA | 7:0 | TRISA5 | TRISA4 | Reserved | TRISA2 | TRISA1 | TRISA0 | ||
0x048E | TRISB | 7:0 | TRISB7 | TRISB6 | TRISB5 | TRISB4 | ||||
0x048F | TRISC | 7:0 | TRISC7 | TRISC6 | TRISC5 | TRISC4 | TRISC3 | TRISC2 | TRISC1 | TRISC0 |
0x0490 ... 0x0492 |
Reserved | |||||||||
0x0493 | LATA | 7:0 | LATA5 | LATA4 | LATA2 | LATA1 | LATA0 | |||
0x0494 | LATB | 7:0 | LATB7 | LATB6 | LATB5 | LATB4 | ||||
0x0495 | LATC | 7:0 | LATC7 | LATC6 | LATC5 | LATC4 | LATC3 | LATC2 | LATC1 | LATC0 |