This family of devices is individually encoded during final manufacturing with a
Microchip Unique Identifier (MUI). The MUI cannot be user-erased. This feature allows
for manufacturing traceability of Microchip Technology devices in applications where
this is required. It may also be used by the application manufacturer for a number of
functions that require unverified unique identification, such as:
- Tracking the device
- Unique serial number
The MUI is stored in read-only locations, located between
2C0000h to 2C0013h in the
DIA space. The
DIA table lists the addresses of the identifier words.
Important: For applications
that require verified unique identification, contact the Microchip Technology sales
office to create a Serialized Quick Turn Programming option.