I3CxPID5
I3CxPID5
Provisional ID 5
Note:
Bit 15, the Most Significant bit, of the 16-bit MIPI Manufacturer ID is not captured in the Provisional ID field. Refer to section
Provisional ID
for details.
0x0A6, 0x0D7
8
1index
x
Parent topic:
Register Definitions: I3C Control
I3CxPID5
Bit
7
6
5
4
3
2
1
0
PID[47:40]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – PID[47:40]: Provisional ID, MIPI Manufacturer ID
Provisional ID, MIPI Manufacturer ID
Bits 14 down to 7 of 16-bit MIPI Manufacturer ID