CWGxAS0
0
, to place the outputs into the shutdown
configuration.Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SHUTDOWN | REN | LSBD[1:0] | LSAC[1:0] | ||||||
Access | R/W/HS/HC | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 1 | 0 | 1 |
Auto-Shutdown Event Status(1,2)
Value | Description |
---|---|
1 | An Auto-Shutdown state is in effect |
0 | No auto-shutdown event has occurred |
Auto-Restart Enable
Value | Description |
---|---|
1 | Auto-restart is enabled |
0 | Auto-restart is disabled |
CWGxB and CWGxD Auto-Shutdown State Control
Value | Description |
---|---|
11 | A logic
‘1 ’ is placed on CWGxB/D when an auto-shutdown event
occurs |
10 | A logic
‘0 ’ is placed on CWGxB/D when an auto-shutdown event
occurs |
01 | Pin is tri-stated on CWGxB/D when an auto-shutdown event occurs |
00 | The Inactive state of the pin, including polarity, is placed on CWGxB/D after the required dead-band interval when an auto-shutdown event occurs |
CWGxA and CWGxC Auto-Shutdown State Control
Value | Description |
---|---|
11 | A logic
‘1 ’ is placed on CWGxA/C when an auto-shutdown event
occurs |
10 | A logic
‘0 ’ is placed on CWGxA/C when an auto-shutdown event
occurs |
01 | Pin is tri-stated on CWGxA/C when an auto-shutdown event occurs |
00 | The Inactive state of the pin, including polarity, is placed on CWGxA/C after the required dead-band interval when an auto-shutdown event occurs |