When the Destination Stop bit is set (DSTP = 1) and the
DMAnDCNT register reloads, the DMA clears the SIRQEN bit to stop receiving new start
interrupt request signals and sets the DMAxDCNTIF flag.
Figure 1. GPR-GPR Transactions with Hardware
Triggers, DSTP = 1