Speed Limitations

The I3C Specification recognizes that internal delays in the Target module or user software can cause the entire Target device to become speed-limited with respect to the other devices on the I3C bus. This section explains some of these delay conditions and the process of reporting them to the Controller.