I3CxPIE1
General Interrupt Enable 1
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCOMPIE | HJDONEIE | IBIDONEIE | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Transmission Complete Interrupt Enable
Value | Description |
---|---|
1 | Transmission Complete Interrupt is enabled |
0 | Transmission Complete Interrupt is disabled |
Hot-Join Done Interrupt Enable
Value | Description |
---|---|
1 | Hot-Join Done Interrupt is enabled |
0 | Hot-Join Done Interrupt is disabled |
In-Band Interrupt Done Interrupt Enable
Value | Description |
---|---|
1 | In-Band Interrupt Done Interrupt is enabled |
0 | In-Band Interrupt Done Interrupt is disabled |