TMR0H

TMR0H

Timer0 Period/Count High Register
  0x104 8  

TMR0H

Bit  7 6 5 4 3 2 1 0  
  TMR0H[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  1 1 1 1 1 1 1 1  

Bits 7:0 – TMR0H[7:0]: TMR0 Most Significant Counter

TMR0 Most Significant Counter

ValueNameDescription
0 to 255 MD16 = 0 8-bit Timer0 Period Value. TMR0L continues counting from 0 when this value is reached.
0 to 255 MD16 = 1 16-bit Timer0 Most Significant Byte