ADACT

ADACT

ADC Auto-Conversion Trigger Source Selection Register
  0x235 8  

ADACT

Bit  7 6 5 4 3 2 1 0  
      ACT[5:0]  
Access      R/W R/W R/W R/W R/W R/W  
Reset      0 0 0 0 0 0  

Bits 5:0 – ACT[5:0]: Auto-Conversion Trigger Select

Auto-Conversion Trigger Select

Table 1. ADC Auto-Conversion Trigger Sources
ACT Auto-Conversion Trigger Source
111111 Software write to ADPCH
111110 Software read of ADRESH
111101 Software read of ADERRH
111100 - 011011 Reserved
011010 CLC4_OUT
011001 CLC3_OUT
011000 CLC2_OUT
010111 CLC1_OUT
010110 PWM2S1P2_OUT
010101 PWM2S1P1_OUT
010100 PWM1S1P2_OUT
010011 PWM1S1P1_OUT
010010 CCP2_OUT
010001 CCP1_OUT
010000 TU16B_OUT
001111 TU16A_OUT
001110 TMR4_postscaled_OUT
001101 TMR2_postscaled_OUT
001100 TMR1_overflow
001011 TMR0_overflow
001010 VPORT Interrupt-on-change (RW7) Interrupt Flag
001001 VPORT Interrupt-on-change (RW6) Interrupt Flag
001000 VPORT Interrupt-on-change (RW5) Interrupt Flag
000111 VPORT Interrupt-on-change (RW4) Interrupt Flag
000110 VPORT Interrupt-on-change (RW3) Interrupt Flag
000101 VPORT Interrupt-on-change (RW2) Interrupt Flag
000100 VPORT Interrupt-on-change (RW1) Interrupt Flag
000011 VPORT Interrupt-on-change (RW0) Interrupt Flag
000010 Interrupt-on-change Interrupt Flag
000001 Pin selected by ADACTPPS
000000 External Trigger Disabled