I3CxDSTAT0
Device Status 0
0b00
.0
’.Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ACTMODE[1:0] | PERR | INTPEND[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Activity Mode (Always read as 0b00
)(1)
Protocol Error(2)
Value | Description |
---|---|
1 | The Target detected a protocol error since the last Status read (the bit self-clears after the Controller successfully reads the Target’s status) |
0 | The Target has not detected a protocol error since the last Status read (Always selected) |
Pending Interrupt(3)
Value | Description |
---|---|
other | The interrupt number of the highest priority pending interrupt |
0 | There is no pending interrupt |