Clearing the SIRQEN bit stops the sampling of external start interrupt triggers, hence preventing further DMA message transfers.
An example is a communications peripheral with a level-triggered interrupt. The peripheral will continue to request data (because its buffer is empty) even though there is no more data to be moved. Disabling the SIRQEN bit prevents the DMA from processing these requests.