TUxyPS
0
.Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PS[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Clock Prescaler Register
Value | Description |
---|---|
0xFF to 0x01 | Divider ratio is (PS+1):1 |
0x00 | The input clock is not divided (1:1 clocking) |