I3CxPIR1
General Interrupt Flag 1
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCOMPIF | HJDONEIF | IBIDONEIF | |||||||
Access | R/W/HS | R/W/HS | R/W/HS | ||||||
Reset | 0 | 0 | 0 |
Transmission Complete Interrupt Flag(1)
Value | Description |
---|---|
1 | Transmission completed (This module was addressed and Stop condition was detected) |
0 | Transmission not completed or not started |
Hot-Join Done Interrupt Flag(1)
Value | Description |
---|---|
1 | Hot-Join request completed |
0 | Hot-Join request not completed or not started |
In-Band Interrupt Done Interrupt Flag(1)
Value | Description |
---|---|
1 | In-Band Interrupt request completed |
0 | In-Band Interrupt request not completed or not started |