Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x79 |
Reserved | |||||||||
0x7A | OSCCON1 | 7:0 | NOSC[2:0] | NDIV[3:0] | ||||||
0x7B | OSCCON2 | 7:0 | COSC[2:0] | CDIV[3:0] | ||||||
0x7C | OSCCON3 | 7:0 | CSWHOLD | SOSCPWR | ORDY | NOSCR | ||||
0x7D | OSCSTAT | 7:0 | EXTOR | HFOR | MFOR | LFOR | SOR | ADOR | PLLR | |
0x7E | OSCEN | 7:0 | EXTOEN | HFOEN | MFOEN | LFOEN | SOSCEN | ADOEN | PLLEN | |
0x7F | OSCTUNE | 7:0 | TUN[5:0] | |||||||
0x80 | OSCFRQ | 7:0 | FRQ[3:0] | |||||||
0x81 | ACTCON | 7:0 | ACTEN | ACTUD | ACTLOCK | ACTORS | ||||
0x82 | FSCMCON | 7:0 | FSCMSFI | FSCMSEV | FSCMPFI | FSCMPEV | FSCMFFI | FSCMFEV |