PWMxPR

PWMxPR

PWMx Period Register

Determines the PWMx period
Notes: The individual bytes in this multibyte register can be accessed with the following register names:
  • PWMxPRH: Accesses the high byte PR[15:8]
  • PWMxPRL: Accesses the low byte PR[7:0]
  0x156,0x165 16   1,2 x

PWMxPR

Bit  15 14 13 12 11 10 9 8  
  PR[15:8]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  PR[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 15:0 – PR[15:0]: PWM Period

PWM Period

Number of PWM clocks periods in the PWM period