CONFIG7
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VDDIO3MD | VDDIO2MD | ||||||||
Access | R/W | R/W | |||||||
Reset | 1 | 1 |
VDDIO3 Supply Mode
Value | Description |
---|---|
1 | Dual Supply mode, POR in VDDIO3 domain is armed by BOR in VDDIO3 domain. All analog functions are disabled on VDDIO3 pins except for I2C and I3C®. |
0 | Single Supply mode, POR and BOR in VDDIO3 domain are disabled. All analog functions are available on VDDIO3 pins unless otherwise restricted. |
VDDIO2 Supply Mode
Value | Description |
---|---|
1 | Dual Supply mode, POR in VDDIO2 domain is armed by BOR inVDDIO2 domain. All analog functions are disabled on VDDIO2 pins except for I2C and I3C. |
0 | Single Supply mode, POR and BOR in VDDIO2 domain are disabled. All analog functions are available on VDDIO2 pins unless otherwise restricted. |