NVMADR

NVMADR

Nonvolatile Memory Address Register
Notes: The individual bytes in this multibyte register can be accessed with the following register names:
  • NVMADRU: Accesses the upper byte NVMADR[21:16]
  • NVMADRH: Accesses the high byte NVMADR[15:8]
  • NVMADRL: Accesses the low byte NVMADR[7:0]
  0x05B 24  

NVMADR

Bit  23 22 21 20 19 18 17 16  
      NVMADR[21:16]  
Access      R/W R/W R/W R/W R/W R/W  
Reset      0 0 0 0 0 0  
Bit  15 14 13 12 11 10 9 8  
  NVMADR[15:8]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  NVMADR[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 21:0 – NVMADR[21:0]: NVM Address

NVM Address