I3CxIBIPSZ

I3CxIBIPSZ

In-Band Interrupt Payload Size

Note: The Controller determines the value of this register by issuing a SETMRL CCC.
0x0A0, 0x0D1 8     1index x

I3CxIBIPSZ

Bit  7 6 5 4 3 2 1 0  
  IBIPSZ[7:0]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  

Bits 7:0 – IBIPSZ[7:0]: In-Band Interrupt Payload Size

In-Band Interrupt Payload Size

ValueDescription
0xFF-0x01 In-Band Interrupt payload size (excluding Mandatory Data Byte), in bytes
0 In-Band Interrupt payload is only the Mandatory Data Byte