CCPRx

CCPRx

Capture/Compare/Pulse-Width Register
Notes: The individual bytes in this multibyte register can be accessed with the following register names:
  • When MODE = Capture or Compare
    • CCPRxH: Accesses the high byte CCPR[15:8]
    • CCPRxL: Accesses the low byte CCPR[7:0]
  • When MODE = PWM and FMT = 0
    • CCPRx[15:10]: Not used
    • CCPRxH[1:0]: Accesses the two Most Significant bits CCPR[9:8]
    • CCPRxL: Accesses the eight Least Significant bits CCPR[7:0]
  • When MODE = PWM and FMT = 1
    • CCPRxH: Accesses the eight Most Significant bits CCPR[9:2]
    • CCPRxL[7:6]: Accesses the two Least Significant bits CCPR[1:0]
    • CCPRx[5:0]: Not used
  0x149,0x14D 16   1,2 x

CCPRx

Bit  15 14 13 12 11 10 9 8  
  CCPR[15:8]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  x x x x x x x x  
Bit  7 6 5 4 3 2 1 0  
  CCPR[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  x x x x x x x x  

Bits 15:0 – CCPR[15:0]: Capture/Compare/Pulse-Width

Capture/Compare/Pulse-Width