Code protection allows the device to be protected from unauthorized access. Internal access to the program memory is unaffected by any code protection setting. A single code-protect bit controls the access for both program memory and data EEPROM memory.
The entire program memory and Data EEPROM space is protected from
external reads and writes by the CP bit.
When CP = 0
, external reads and writes are inhibited and a read will return all ‘0
’s. The CPU can continue to read the memory, regardless
of the protection bit settings. Self-writing the program memory is dependent upon the write
protection setting.