Timer Counter Register for 16-bit version of
UTMR module. This register can only be addressed when RDSEL =
1
.
Notes:
- 1.Writing to this register will
change the raw counter value directly. The user must handle the operation
correctly to avoid data corruption. There is no safeguard for atomic access.
Reading or writing a running counter is not recommended. This register must only
be accessed while clocking is disabled.
- 2.The individual bytes in this
multibyte register can be accessed with the following register names:
- TUxyTMRH: Accesses the high
byte TUxyTMR[15:8]
- TUxyTMRL: Accesses the low
byte TUxyTMR[7:0]
|
0x130,0x13E |
16 |
|
A,B
y
|