Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
00 ... 2FFFFF |
Reserved | |||||||||
300000 | CONFIG1 | 7:0 | RSTOSC[2:0] | FEXTOSC[2:0] | ||||||
300001 | CONFIG2 | 7:0 | FCMENS | FCMENP | FCMEN | CSWEN | BBEN | PR1WAY | CLKOUTEN | |
300002 | CONFIG3 | 7:0 | BOREN[1:0] | LPBOREN | IVT1WAY | MVECEN | PWRTS[1:0] | MCLRE | ||
300003 | CONFIG4 | 7:0 | XINST | DEBUG | LVP | STVREN | PPS1WAY | BORV[1:0] | ||
300004 | CONFIG5 | 7:0 | WDTE[1:0] | WDTCPS[4:0] | ||||||
300005 | CONFIG6 | 7:0 | WDTCCS[2:0] | WDTCWS[2:0] | ||||||
300006 | CONFIG7 | 7:0 | VDDIO3MD | VDDIO2MD | ||||||
300007 | CONFIG8 | 7:0 | BBSIZE[7:0] | |||||||
300008 | CONFIG10 | 7:0 | WRTAPP | WRTSAF | WRTD | WRTC | WRTB | |||
300009 | CONFIG11 | 7:0 | CP | |||||||
30000A | CONFIG12 | 7:0 | CPD | |||||||
30000B ... 300017 |
Reserved | |||||||||
300018 | CONFIG14 | 7:0 | SAFLOCK | |||||||
300019 | CONFIG9 | 7:0 | SAFSZ[7:0] |