IVTLOCK
1
, the IVTLOCKED bit cannot be cleared after it has
been set.Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IVTLOCKED | |||||||||
Access | R/W | ||||||||
Reset | 0 |
IVT Registers Lock(1,2)
Value | Description |
---|---|
1 | IVTBASE Registers are locked and cannot be written |
0 | IVTBASE Registers can be modified by write operations |