I3CxRSTACT
RSTACT Defining Byte
0xFF
for a
proper detection of the Target Reset Pattern. Refer to Target Reset for details.Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RSTACT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
RSTACT CCC Defining Byte
The value of this field is the Defining Byte of the most recent RSTACT CCC.