Register Definitions: HLVD Control

Long bit name prefixes for the HLVD peripheral is shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bits Naming Conventions” chapter for more information.

Table 1. HLVD Long Bit Name Prefixes
Peripheral Bit Name Prefix
HLVD HLVD