I2CxADR3
I2C Address 3 Register(1)
11110
’
bit pattern used in the 10-bit address high byte is defined by the
I2C Specification. It is up to the user to define these bits.
These bit values are compared to the received address by hardware to
determine a match. The bit pattern transmitted by the host must be the same
as the client address’s bit pattern used for comparison or a match will not
occur.Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADR[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
I2C Client Address 3
Name | Description |
---|---|
7-bit Client/Multi-Host modes (MODE = 000 or
110 ): |
7-bit client address 3 |
7-bit Client/Multi-Host modes with Masking (MODE = 001 or
111 ): |
7-bit client address mask for I2CxADR2 |
10-bit Client mode (MODE =
010 ): |
ADR[7:3]: Bit pattern (11110 ) as defined by the
I2C Specification(1)ADR[2:1]: Two Most Significant bits of second 10-bit address |
10-bit Client mode with Masking (MODE =
011 ): |
ADR[7:3]: Bit pattern (11110 ) as defined by the
I2C Specification(1)ADR[2:1]: Two Most Significant bits of 10-bit address mask |