CONFIG10

CONFIG10

Configuration Byte 10
Notes:
  1. 1.Once protection is enabled through ICSP™ or a self-write, it can only be reset through a Bulk Erase.
  2. 2.Applicable only if BBEN = 0.
  30 0008h 8  

CONFIG10

Bit  7 6 5 4 3 2 1 0  
  WRTAPP       WRTSAF WRTD WRTC WRTB  
Access  R/W       R/W R/W R/W R/W  
Reset  1       1 1 1 1  

Bit 7 – WRTAPP: Application Block Write Protection(1)

Application Block Write Protection(1)

ValueDescription
1 Application Block is not write-protected
0 Application Block is write-protected

Bit 3 – WRTSAF: Storage Area Flash (SAF) Write Protection(1)

Storage Area Flash (SAF) Write Protection(1)

ValueDescription
1 SAF is not write-protected
0 SAF is write-protected

Bit 2 – WRTD: Data EEPROM Write Protection(1)

Data EEPROM Write Protection(1)

ValueDescription
1 Data EEPROM is not write-protected
0 Data EEPROM is write-protected

Bit 1 – WRTC: Configuration Register Write Protection(1)

Configuration Register Write Protection(1)

ValueDescription
1 Configuration registers are not write-protected
0 Configuration registers are write-protected

Bit 0 – WRTB: Boot Block Write Protection (1,2)

Boot Block Write Protection (1,2)

ValueDescription
1 Boot Block is not write-protected
0 Boot Block is write-protected