TUCHAIN

TUCHAIN

Timer Chain Control
Note: When chained, TUxyCON0, TUxyCON1, TUxyHLT, TUxyPS, TUxyCLK and TUxyERS of the Secondary module are undefined. Refer to the Chaining Counter Timers section for details.
  0x12B 8  

TUCHAIN

Bit  7 6 5 4 3 2 1 0  
                CH16AB  
Access                R/W  
Reset                x  

Bit 0 – CH16AB: Timers TU16A and TU16B Chain Enable

Timers TU16A and TU16B Chain Enable

ValueDescription
1 Timers TU16A (Main) and TU16B (Secondary) operate as a single 32-bit timer.

TU16ATMR, TU16ACR and TU16APR form the Least Significant bits of the counter, capture and period values, respectively.

0 Timers TU16A and TU16B operate as independent 16-bit timers