The PORTWCLK register offers an extensive selection of clock sources for the Virtual Port module. This acts as a clock input to the PORTW data register, allowing for the formation of hardware-based state machines and delay operations. All the pins in a Virtual Port are clocked using this common clock. If a device has multiple Virtual Ports, each Virtual Port has its own clock input and control.
The VPORTCON register contains the clock enable bits for all Virtual Ports on the device. The PWCLKEN bit enables/disables the module clock and synchronizers. When PWCLKEN = 0, the module clock to the PORTW data register is disabled and all Virtual Port SFRs can be written and read from. When PWCLKEN = 1, the PORTW data register is clocked as per the PORTWCLK selection. Only LATW register has read/write access, all other registers are read-only when the clock is enabled.