POSTDECx

POSTDEC

Indirect Data Register with post decrement

This is a virtual register. The GPR/SFR register addressed by the FSRx register is the target for all operations involving the POSTDECx register. FSRx is decrememted after the read or write operation.
  0x4ED,0x4E5,0x4DD 8   0,1,2 x

POSTDEC

Bit  7 6 5 4 3 2 1 0  
  POSTDEC[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 7:0 – POSTDEC[7:0]