AC Characteristics
Figure 1.
Load Conditions
External Clock/Oscillator Timing Requirements
Internal Oscillator Parameters(1)
PLL Specifications
I/O and CLKOUT Timing Specifications
Reset, WDT, Oscillator Start-Up Timer, Power-Up Timer, Brown-Out Reset and Low-Power Brown-Out Reset Specifications
High/Low-Voltage Detect Characteristics
Analog-to-Digital Converter (ADC) Accuracy Specifications(1,2)
Analog-to-Digital Converter (ADC) Conversion Timing Specifications
Fixed Voltage Reference (FVR) Specifications
Timer0 and Timer1 External Clock Requirements
Capture/Compare/PWM Requirements (CCP)
SPI Mode Requirements
I2C Bus Start/Stop Bits Requirements
I2C Bus Data Requirements
Configurable Logic Cell (CLC) Characteristics
Temperature Indicator Requirements
Parent topic:
Electrical Specifications