OSCTUNE
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TUN[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
HFINTOSC Frequency Tuning
TUN | Condition |
---|---|
01 1111 |
Maximum frequency |
• | • |
• | • |
• | • |
00 0000 |
Center frequency. Oscillator is operating at the selected nominal frequency. (Default value) |
• | • |
• | • |
• | • |
10 0000 |
Minimum frequency |