Register Summary - PMD

Address Name Bit Pos. 7 6 5 4 3 2 1 0

0x00

...

0x02FF

Reserved                  
0x0300 PMD0 7:0 SYSCMD SCANMD CRCMD   DMA4MD DMA3MD DMA2MD DMA1MD
0x0301 PMD1 7:0 TMR4MD TMR2MD TMR1MD TMR0MD CLKRMD IOCMD VPORTMD ACTMD
0x0302 PMD2 7:0 CLC1MD CWG1MD PWM2MD PWM1MD CCP2MD CCP1MD TU16BMD TU16AMD
0x0303 PMD3 7:0 I3C1MD I2C1MD SPI1MD U2MD U1MD CLC4MD CLC3MD CLC2MD
0x0304 PMD4 7:0         ADCMD HLVDMD FVRMD I3C2MD