PORTWIN1

PORTWIN1

Virtual Port Input
Note:
  1. 1.This register can only be written when the clock to the module is disabled. See Virtual Port Clock section for details.
  0x049C 8   1 W W

PORTWIN1

Bit  7 6 5 4 3 2 1 0  
            IN[2:0]  
Access            R/W R/W R/W  
Reset            0 0 0  

Bits 2:0 – IN[2:0]: Virtual Port Input Selection

Virtual Port Input Selection

Refer to PORTWINx – Virtual Port Input Selection for a list of input selections for all Virtual Port bits.