The SDA and SCL pins must be configured as open-drain outputs. Open-drain
configuration is accomplished by setting the appropriate bits in the Open-Drain Control
(ODCONx) registers, while output direction configuration is handled by clearing the
appropriate bits in the Tri-State Control (TRISx) registers. Input threshold, slew rate,
and internal pull-up settings are configured using the RxyI2C registers. The RxyI2C
registers are used exclusively on the default I2C pin locations, and provide
the following selections:
- Input threshold levels:
- SMBus 3.0 (1.35V) input threshold
- SMBus 2.0 (2.1V) input threshold
- I2C-specific input thresholds
- Standard GPIO input thresholds (controlled by the Input Level Control
(INLVLx) registers)
- Slew rate limiting:
- I2C-specific slew rate limiting
- Standard GPIO slew rate (controlled by the Slew Rate Control (SLRCONx)
registers)
- I2C pull-ups:
- Programmable ten or two times
the current of the standard internal pull-up
- Standard GPIO pull-up (controlled by the Weak Pull-Up Control (WPUx)
registers)
Important: The pin locations for
SDA and SCL are remappable through the Peripheral Pin Select (PPS) registers. If new pin
locations for SDA and SCL are desired, user software must configure the INLVLx, SLRCONx,
ODCONx and TRISx registers for each new pin location. The RxyI2C registers cannot be
used since they are dedicated to the default pin locations. Additionally, the internal
pull-ups for non-I2C pins are not strong enough to drive the pins; therefore,
external pull-up resistors must be used.