I2CxCON2
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ACNT | GCEN | ABD | SDAHT[1:0] | BFRET[1:0] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Auto-Load I2C Count Register Enable
Value | Description |
---|---|
1 |
The first transmitted/received byte after the address is automatically loaded into the I2CxCNT register |
0 |
Auto-load of I2CxCNT is disabled |
Value | Description |
---|---|
1 |
General
Call Address (0x00 ) causes an address match
event |
0 |
General Call addressing is disabled |
Address Buffer Disable
Value | Description |
---|---|
1 |
Address
buffers are disabled. Received address is loaded into I2CxRXB, address to transmit is loaded into I2CxTXB. |
0 |
Address
buffers are enabled. Received address is loaded into I2CxADB0/I2CxADB1, address to transmit is loaded into I2CxADB0/I2CxADB1. |
SDA Hold Time Selection
Value | Description |
---|---|
11 |
Reserved |
10 |
Minimum of 30 ns hold time on SDA after the falling SCL edge |
01 |
Minimum of 100 ns hold time on SDA after the falling SCL edge |
00 |
Minimum of 300 ns hold time on SDA after the falling SCL edge |
Bus Free Time Selection
Value | Description |
---|---|
11 |
64 I2CxCLK pulses |
10 |
32 I2CxCLK pulses |
01 |
16 I2CxCLK pulses |
00 |
8 I2CxCLK pulses |