I2CxBTOC
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BTOC[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bus Time-Out Clock Source Selection
BTOC | Selection |
---|---|
111 |
TU16B_OUT |
110 |
TU16A_OUT |
101 |
TMR4_postscaled |
100 |
TMR2_postscaled |
011 |
SOSC |
010 |
MFINTOSC (32 kHz) |
001 |
LFINTOSC |
000 |
Reserved |