PROD

PROD

Notes: The individual bytes in this multibyte register can be accessed with the following register names:
  • PRODH: Accesses the high byte PROD[15:8]
  • PRODL: Accesses the low byte PROD[7:0]
Timer Register

Product Register Pair

  0x4F3 16  

PROD

Bit  15 14 13 12 11 10 9 8  
  PROD[15:8]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  PROD[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  x x x x x x x x  

Bits 15:0 – PROD[15:0]: PROD Most Significant

PROD Most Significant