I3CxCON
I3C Control
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EN | BTOEN | RST | CLRRXB | CLRTXB | HJREQ | IBIREQ | |||
Access | R/W | R/W | R/W/HC | R/W/HC | R/W/HC | R/W/HC | R/W/HC | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Target Enable
Value | Description |
---|---|
1 | Enable the Target interface |
0 | Disable the Target interface |
Bus Time-out Enable
Value | Description |
---|---|
1 | Bus Time-out counter (I3CxBTO) is enabled |
0 | Bus Time-out counter (I3CxBTO) is disabled |
Software Reset(1)
Value | Description |
---|---|
1 | Initiate a software Reset of the module |
0 | A software module Reset has not been initiated, or was completed |
Clear Receive Buffer(1)
Value | Description |
---|---|
1 | Initiate a Reset of the Read FIFO and I3CxRXB Receive Buffer |
0 | A Read FIFO and I3CxRXB Receive Buffer Reset has not been initiated, or was completed |
Clear Transmit Buffer(1)
Value | Description |
---|---|
1 | Initiate a Reset of the Write FIFO and I3CxTXB Transmit Buffer |
0 | A Write FIFO and I3CxTXB Transmit Buffer Reset has not been initiated, or was completed |
Hot-Join Request(2)
Value | Description |
---|---|
1 | Initiate a Hot-Join Request to the Controller upon next Bus Idle condition |
0 | A Hot-Join Request has not been initiated, or was completed |
In-Band Interrupt Request(3)
Value | Description |
---|---|
1 | Initiate an In-Band Interrupt Request to the Controller upon next Bus Idle condition |
0 | An In-Band Interrupt Request has not been initiated, or was completed |