IOLVCON
Input/Output Low-Voltage Buffer Control Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VDDIO3LVEN | VDDIO2LVEN | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
VDDIO3 Domain Low-Voltage Buffer Enable
Value | Description |
---|---|
1 | Low-voltage (below device’s minimum VDD) buffers on applicable VDDIO3 domain pads are always enabled |
0 | Low-voltage (below device’s minimum VDD) buffers on applicable VDDIO3 domain pads are disabled by default but may be enabled if required by the system |
VDDIO2 Domain Low-Voltage Buffer Enable
Value | Description |
---|---|
1 | Low-voltage (below device’s minimum VDD) buffers on applicable VDDIO3 domain pads are always enabled |
0 | Low-voltage (below device’s minimum VDD) buffers on applicable VDDIO3 domain pads are disabled by default but may be enabled if required by the system |