The High-Frequency Internal Oscillator (HFINTOSC) is a factory-calibrated, precision
digitally-controlled internal clock source that produces a wide range of stable clock
frequencies. The HFINTOSC can be enabled through one of the following methods:
- Program the RSTOSC Configuration
bits to select the HFINTOSC upon device Reset or power-up
- Write to the New Oscillator
Source Request (NOSC) bits to select the HFINTOSC during run time.
The HFINTOSC frequency is selected via the HFINTOSC Frequency Selection
(FRQ) bits. Fine-tuning of the HFINTOSC is done via the
HFINTOSC Frequency Tuning (TUN) bits. The HFINTOSC output frequency can be
divided (post-scaled) via the New Divider Selection Request (NDIV) bits.