If the Target has been configured by the Controller via the RSTACT CCC to take a
particular Reset action (or to not take any action), then the Target will
perform the Reset action as configured when it receives the Target Reset
Pattern. The Target will also set the
RSTDET bit and the
I3CxRIF interrupt flag for further action via user software.
Refer to
Levels of Target Reset for more details.