I3CxI2CCON
I3C Legacy I2C Control
0b01
) will cause the module to
become incompatible with the I3C Specification.Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FLTEN | SDAHT[1:0] | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Spike Filter Enable bit
Value | Description |
---|---|
1 | 50 ns Spike Filters on SCL and SDA are enabled |
0 | 50 ns Spike Filters on SCL and SDA are disabled |
SDA Hold Time Selection bits
Value | Description |
---|---|
11 | Minimum 300 ns hold time on SDA after falling edge of SCL |
10 | Minimum 100 ns hold time on SDA after falling edge of SCL |
01 | Minimum 30 ns hold time on SDA after falling edge of SCL |
00 | No hold time on SDA after falling edge of SCL |