OSCCON2
OSCCON2
Oscillator Control Register 2
Note:
1.
The RSTOSC value is the value present when user code execution begins. Refer to the RSTOSC Configuration bits or the RSTOSC selection table for the Reset Oscillator selections.
0x07B
8
Parent topic:
Register Definitions: Oscillator Module
OSCCON2
Bit
7
6
5
4
3
2
1
0
COSC[2:0]
CDIV[3:0]
Access
R
R
R
R
R
R
R
Reset
f
f
f
f
f
f
f
Bits 6:4 – COSC[2:0]: Current Oscillator Source Select (read-only)(1)
Current Oscillator Source Select (read-only)
(
1
)
Indicates the current oscillator source per the
NOSC/COSC Clock Source Selection Table
.
Bits 3:0 – CDIV[3:0]: Current Divider Select (read-only)
Current Divider Select (read-only)
Indicates the current postscaler divider ratio per the
NDIV/CDIV Clock Divider Table
.