This application note will present techniques for SAM D and SAM L series on how to optimize for low power applications. It covers techniques such as sleep modes and SleepWalking in combination with using the Event System and Direct Memory Access Controller. The techniques presented in this application note will cover both system hardware features as well as peripheral features.