The SAM L21 operational amplifiers can be used for a number of purposes. In this material, we presented how to use the on-chip OPAMP module as non-inverting amplifier as well as to configure both OPAMP and ADC module, such that the output of OPAMP2 is sampled by the ADC.